Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves327-0310: Valve Group-Solenoid
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves327-0310: Valve Group-Solenoid
327-0310: Valve Group-Solenoid

Cat® Solenoid Valve Group (24 VDC)

Brand: Cat

Product Images
327-0310: Valve Group-Solenoid
327-0310: Valve Group-Solenoid
327-0310: Valve Group-Solenoid
327-0310: Valve Group-Solenoid
327-0310: Valve Group-Solenoid

Cat® Solenoid Valve Group (24 VDC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-0310

Units of Measure

USMetric
Voltage (volts): 24 Vdc
Length (mm): 116.1
Wire Length (mm): 110.0
Length (in): 4.57
Wire Length (in): 4.33
Thread Size (in): 1-1/16-12
Material: Carbon Steel
View More
Compatible Models for part number 327-0310

POWER MODULE

TR43-E44 TR43-C18L TR43

INDUSTRIAL ENGINE

C9.3B C7.1

LOAD HAUL DUMP

R1700G R1600G R1600H R1300G

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

ENGINE - GENERATOR SET

3508B

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced