Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners327-9084: 376.50mm Length Fiber and Rubber Belt
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners327-9084: 376.50mm Length Fiber and Rubber Belt
327-9084: 376.50mm Length Fiber and Rubber Belt

Cat® Belt (Step Support)

Brand: Cat

Product Images
327-9084: 376.50mm Length Fiber and Rubber Belt
327-9084: 376.50mm Length Fiber and Rubber Belt
327-9084: 376.50mm Length Fiber and Rubber Belt
327-9084: 376.50mm Length Fiber and Rubber Belt
327-9084: 376.50mm Length Fiber and Rubber Belt

Cat® Belt (Step Support)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-9084

Units of Measure

USMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 377.0
Width (mm): 130.0
Thickness (mm): 17.0
Hole Size (mm): 17 (4X)
Length (in): 14.82
Width (in): 5.12
Thickness (in): 0.67
Hole Size (in): 0.67 (4X)
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 327-9084

WHEEL LOADER

980K 980K HLG 950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced