Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Track Bolt
Brand: Cat
Track Bolt
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Cat® Black Colored Hard Washer for Hydraulic Hoses and Stairways
Cat® M12 Steel Hexagonal Lock Nut with Nylon Insert
Cat®Flat Washer (Clutch,Brake,Transmission)
Metric
Metric, Coarse Thread UNC
Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening
Description:
Units of Measure
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
MINI HYD EXCAVATOR
301.7D CR 303.5E2 CR 302.2D 302.4D 302.5C 302.7D 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 304SR 305.5D 305.5E 303E CR 301.4C 301.7D 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 306E2 303C CR 307.5 305C CR 307-A 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308C 305.5 GC 305.5 CR 308E2 CR 307E2 308.5 304 305 303 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT325T SAT323 SAT318 SAT318TSC HH55 HH65 HH75
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 206 320-A 340D L 212 330F L EL200B 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L E300B M318F 385C FS 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II EL300B 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L E140 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE E200B 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
MULTI TERRAIN LOADER
267B 247B3 297D XHP 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
COMPACT TRACK LOADER
279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
MULTI PROCESSOR
MP345 MP332 MP20 MP30 MP15 VT50 VT30 VT40
WORK TOOL
D6XE MTS800 GB120 2023
SOIL COMPACTOR
CS12 GC CP7 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS11 GC 825 CP44B CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS16 CS19 CS10 GC CP13 GC 815F II CS13 GC CS44B 825G II
PETROLEUM ENGINE
C9 C7 C175-16 C15 C13 C18 C11 3126B 3512E 3512B
DEMOLITION AND SORTING
G345
BACKHOE LOADER
420F2 450E 450F 420XE 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
C27 C15 C32 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 988F II 907K 972 XE 928HZ 906K 908K 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980C 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D300E II 725 740 745 730 735 725C D400E II 740 GC 730C 735C 735B 735 OEM D250E II D350E II 730 EJECTOR 740C 740B 745C
TRENCHER
T315 T109 T112 T15B T6B T9B
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
ENGINE - INDUSTRIAL
3561B
PNEUMATIC COMPACTOR
PS-300 PS-300B PF-300 PS-180 PF-300B CW-16 CW34 CW-34
INDUSTRIAL ENGINE
3126B C18 3516C 3512B 3512C C4.4 C-9 C11 C13 C15 3116 3114 C7 C9
WHEEL SCRAPER
627G 631G 631E 637K 637E 637G 637D 657G 613B 613
QUARRY TRUCK
777E 773E 772G 770G
SPRAY AR
CAT WDS
AUGER
A68 A7B A23 A26 A41 A19 A26B A13 A11 A19B A14B
GAS ENGINE
G3512H G3512E G3516E G3516C G343 G3520
PUMPER
CPT372 SPP101
TRANSMISSION-ONHIGHWAY
CX31
SHOVEL LOGGER
345C
FELLING HEAD
HFW232 SH-58 HF201B HF221 HF201
POWER MODULE
3516B 3516C XQC1200 XQC1600 PMG3516 XQ2280 C32
SITE PREP TRACTOR
586C 2864C
GRAPPLE-ORANGE PEEL
GSH22-10 GSH22-15 GSH525 GSH555 GSH22 GSH20 GSH15 GSH440 GSH425 GSV525 GSH15-60 GSH15-80
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 160M 2 160M 3 16GC 16M3 140K 2 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 16M 160 16G 14L 150 14M 140 14G 12H 12G 12M 12K 14M3 120 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6030 T4 6030 T2 6015B
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3508 3512C D333B C32 MARINE C32 C175-16
HAMMER
H130S H130E H130GC S H130GC H180GC H120E H120S H180DS H120GC S H160E H160S H120E S H140CS H140DS H115E H115S H140GC H140E S H110S B20 H115GC H200 130 140 H115E S H160E S B35 H110E H215 H210 H180 GC S H180E S H140GC S H115GC S H140 H160 GC S H140E H190 H195 H140S H165 H155 H185 H175 H180E H180S H110E S H120GC H115 GC H160GC 160 H130E S H160CS H160DS
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B
PETROLEUM PACKAGE
CX35-C18I CX31 CX35-P800 CX31-C11I CX31-C15I TH31-C9T CX31-C13I CX31-C18I TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
MIXING BUCKET
MB250
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-300
ENGINE
C175-16 C175-20 G3516H 3516E C32 MARINE C13B G3520 G3520H
LOCOMOTIVE ENGINE
3512E C175-16 C175-20
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
DE1100 G3520 3116 3114 C13GENSET DE800S G3516C
SHEAR
S3090 S3070 S3050 S3035 S3025 S2070 S2050
TRANSMISSION
CX31 HT CX31
RIPPER
953B
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
GENERATOR
XQP550 SR5 SR4B
GRAPPLE-DEM/SORT
VRG-30/2 G315 G325B G320B VRG-40/2
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET
MACHINE CONTROL & GUID
MINESTARGU
CRUSHER
P325 P315 VHC-40 VHC-30 CR35 CR50
TRACK SKIDDER
527 517
WHEEL SKIDDER
545D 545 555D 535D 535B 525D 525B 530B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
DPF SCR
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
RENEWABLE ENERGY
BDP1000 PGS1260 HD
ASPHALT FINISHER
MF41WD
WATER FORDING TRACTOR
D7R II
PULVERIZER
P345 P332 P324 P318 P40 P25 P28 P16 P224 P225 P215 P218 P214 P245 P232 P235 VHP-50 VHP-40 VHP-30
WHEEL TRACTOR
623H 621B 621H 627G 627H 631K 631E 631G 621K OEM 637G 637E 637K 633E II 651 657G
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K BS3GII 963D 963B 963C 963K 953B 953C 953D 953K 963 973 939 933 943 953
WHEEL DOZER
834G 834H 834K 834 844 854 824H 824G 824C 824K 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816K 816F 826C 826G 826H 826K 836H 836G 836K
MULCHING HEAD
HM825 HM4015 MD-250
GRAPPLE
GSV425
TELEHANDLER
RT80 RT60 RT50 TH330B TH460B TH103 TL943 TL1255 TH514D TH83 TH1255 TH560B TH340B RT50SA TL642 TH210 TH215 TH0842 TH220B RT100 TH3510 TH350B TH360B TH357 TL1055 TH63 TH1055 RTC60 TH580B TL642D TH0642 TH408
COMPACT WHEEL LOADER
920K 914 910 902 906 920 910G 910K 910M 914K 914M 914G 918M 904H 904B 908M 906M 907M 914G2
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
FORK-LOGGING
FORK
ASPHALT SCREED
SE34VT AS4173 AS4251C AS4252C SE60 VT XW SE60 FM SE47 FM SE60 SE60VT XW SE47 VT SE60 V XW SE60 V SE47 V SE34V SE50 VT SE50 V
LOGGER
322C
BULLDOZER
8S
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B AE40 II
UNDERCARRIAGE
OEMS
QUICK COUPLER
QUICK COUPLER FUSION HEX-WEDGE HCS60 HCS65 HCS70 HCS70H HCS80 PIN GRAB
LOAD HAUL DUMP
R1300G II OTHER R1700 XE R1600H R2900 R2900 XE R1700G R3000H R2900G R1700
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
ROTARY CUTTER
RC20 RC50
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D4D D5M D5N D5G D6D D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D8T D8R D8N D9T D9R D9H D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 PE636 AP600 AP500F AP-1000E AP-1000D AP-1000F BG-2255C AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 AP300F BG-260D AP655F BG1000E AP-500E SE47 BG-2455D AP-555E BG600D AP355F AP455 AP-600D AP655F L AP-655C AP-655D AP355 AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D AP1000
MARINE AUXILIARY
C32B 3512C
PIPELAYER
561N 561M 587T 587R PL83 PL87 PL72 PL61 583T 572R II
BROOM
BA30
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
TILT-ROTATOR
TRS18 TRS14
BROOM-ANGLE
BA30
SHEAR-DEMOLITION/SCRAP
S365 S325 S320 VHS-40 S340B S3035 S3025 VHS-60/3 S320B S365B S325B
GRAPPLE-CLAMSHELL
CTV30 CTV40
VIBRATORY COMPACTOR
CS-68B CP-533D CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-536D CD-54 CS56B CB-68B CP-44B CS-563D CP44B CS-78B CS-531D CS-79B CS-533D CP74B CS-74B CP-563D CS512 GC CB-523B CB-525B CP12 GC CB-224D CB-225D CS44B CP-56B CP76B CS-573D CB10 CS-44B CB7 CB1.8 CB1.7 CD-44B CP-44 CP11 GC CC4.0 CS14 CS78B CB-564D CB-214D CB-44B CS79B CP-68B CS-583D CS74B CS10 GC CB-14 CP68B CVP16 CS11 GC CS-56B CS-44 CVP40 CB46B CB-54B CB-534 CB-523 CB-525 CB4.0 CB4.4 CD-54B CS7 CB-334D CB-335D CP7 CS68B CP-74B CVP75 CVP110 CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 D600 GC G3516H 3508B C4.4 D450GC DE1250S C18 I6 D250GC G3512H G3512K C13 XQ375 DE450GC 3412 C32 GENSET DG200 3456 DE1500 DG125 DE1000S DG100 C7.1 DG175 DG150 XQP1100 DG30 C3.3 G3520C G3520E G3520H G3520K 3512C 3512B DE500GC C32B 3516C 3516B 3516E XQP115 DE1400 XQP150 D20 D25 XQ230 D30 D400GC XQP60 DE660GC XQP30 C18 GEN SE C6.6 D1250 D550GC C9 3516B GEN C2.2 D350GC DE450SGC 3516C GEN SET XQP100 DG400 C32 GEN SET DE715GC C18 C15 C13 C15 I6 DE550GC DG450 C9.3 C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE C175-20 DE500SGC C175-16 DE1250 3406C
EJECTOR TRUCK
730C 740B D400E II 740 730
MULCHER
HM3013
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RM800 RM400 RM500B
CHALLENGER
55 35 45 MTC735 MTC745 MTC755 MTC765
ENGINE - MACHINE
3516C C32 3116 3114 C27
SHEAR-STRAIGHT
S465 S440
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 777C 777D 777G 777F 775G OEM 785 793 797 770G 795F XQ 772G 773E 773G 773F 772 770 794 AC 772G OEM 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789D 770G OEM 785G 773G OEM 785C 785D
SNOW BLOWER
SR321 SR318 SR421 SR418 SR121 SR115 SR118
QUICK COUPLER-MWL
QUICK COUPLER
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8
Select Store
For pricing & availability