Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves331-6073: Valve Assembly-Check
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves331-6073: Valve Assembly-Check
331-6073: Valve Assembly-Check

Cat® Check Valve Assembly

Brand: Cat

Product Images
331-6073: Valve Assembly-Check
331-6073: Valve Assembly-Check
331-6073: Valve Assembly-Check
331-6073: Valve Assembly-Check
331-6073: Valve Assembly-Check

Cat® Check Valve Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-6073

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 23.8
Length (in): 1.95
Material: Carbon Steel
Thread Size (in): 3/4-16
Hex Size (in): 0.94
Length (mm): 49.6
View More
Compatible Models for part number 331-6073

TRACK-TYPE TRACTOR

D8T

GENERATOR

SR5

ARTICULATED TRUCK

735B 740B

GENERATOR SET

C18 GEN SE C32 XQP1100

TRUCK

772G 770G OEM 772G OEM

EJECTOR TRUCK

740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced