Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWire Ropes, Cables, & ChainsRopes & Cables335-6736: Cable Assembly
HomeHardware, Seals, & ConsumablesHardwareWire Ropes, Cables, & ChainsRopes & Cables335-6736: Cable Assembly
335-6736: Cable Assembly

Cat® Cable Assembly (Governor Control Group)

Brand: Cat

Product Images
335-6736: Cable Assembly
335-6736: Cable Assembly
335-6736: Cable Assembly
335-6736: Cable Assembly
335-6736: Cable Assembly

Cat® Cable Assembly (Governor Control Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-6736

Units of Measure

USMetric
Length (mm): 3,521.5
Length (in): 138.65
Outer Diameter (mm): 26.6
Outer Diameter (in): 1.05
Operating Temperature: -40° C to 120° C
Weight (kg): 1.97
Weight (lb): 4.35
Width (mm): 337.82
Height (mm): 63.5
Material: Polyethylene Plastic,Alloy Zinc,Chloroprene (CR) Rubber,Silicone / MQ / VMQ / PMQ Rubber,Carbon Steel
Height (in): 2.5
View More
Compatible Models for part number 335-6736

COMPACT WHEEL LOADER

907H 908H 906H 907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced