Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps342-1882: 1 Section Hydraulic Fluid Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps342-1882: 1 Section Hydraulic Fluid Pump
342-1882: 1 Section Hydraulic Fluid Pump

Gear Pump

Brand: Cat

Product Images
342-1882: 1 Section Hydraulic Fluid Pump
342-1882: 1 Section Hydraulic Fluid Pump

Gear Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-1882

Units of Measure

USMetric
Width (mm): 114.3
Height (mm): 101.6
Length (in): 5.1
Material: Alloy Aluminum
Height (in): 4.0
Length (mm): 129.5
View More
Compatible Models for part number 342-1882

EXCAVATOR

336E LN 336D2 336D LN 336D2 GC 568 FM 336D2 L 330D MH 330D LN 340D2 L 330D L 336E L 568 FM LL 336D L 330D FM 330D 336D 336E

MOBILE HYD POWER UNIT

340D2 L 336D 336E 330D 330D L 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced