Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeStructures & Other Systems ComponentsOther Covers & Supports343-1867: Strain Relief Dress Cover
Home
Structures & Other Systems ComponentsOther Covers & Supports
343-1867: Strain Relief Dress Cover
343-1867: Strain Relief Dress Cover

Cat® Dress Cover (Strain-Relief)

Brand: Cat

Product Images
343-1867: Strain Relief Dress Cover
343-1867: Strain Relief Dress Cover
343-1867: Strain Relief Dress Cover
343-1867: Strain Relief Dress Cover
343-1867: Strain Relief Dress Cover

Cat® Dress Cover (Strain-Relief)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 343-1867
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 343-1867

Units of Measure

USMetric
Material Description: Nylon
Standard Color: Black
Overall Width (in): 3.2
Overall Height (in): 1.9
Material: Polyamide Plastic
Overall Width (mm): 81.3
Overall Length (in): 5.15
Overall Height (mm): 48.3
Overall Length (mm): 130.8
View More
Compatible Models for part number 343-1867

GENERATOR SET

C4.4XQ100 C4.4 C4.4XQ80 C7.1

HEX BASED SPL SOLUTION

320E

BACKHOE LOADER

434F 440 450F 430F 450 428F 416F 444F 432F 420F

MOTOR GRADER

120M 2

WHEEL LOADER

966F II 924K 938K 966F 930K 950K 962K

TRACK-TYPE TRACTOR

D6K2 XL D3K2 LGP D6K2 LGP D4K2 LGP D6N OEM D5K2 XL D3K2 XL D6N LGP D6N XL D4K2 XL D5K2 LGP

GEN SET ENGINE

POWER SYS

KNUCKLEBOOM LOADER

2384C 2484C 559C 579C

ASPHALT PAVER

BG1000E AP-1055E BG1055E AP-1000E

MARINE ENGINE

C4.4

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 C4.4 C7.1

WHEEL FELLER BUNCHER

2570C 2670C 573C 563C

COMPACTOR

CB10

EXCAVATOR

318E L 320E L 312E 320E 324E 314E LCR 320E LRR 323E L 329E LN 324E L 323E SA 320E LN 316E L 312E L 323E LN 329E L 314E CR 324E LN 329E 320E RR

VIBRATORY COMPACTOR

CS-64B CS-76B CB-54B CS-56B CS-68B CP-54B CP-74B CS-74B CS-54B CS-66B CB-44B CS-78B CP-56B CP-68B

MOBILE HYD POWER UNIT

329E C7.1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert