Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components343-2916: Fuel Lines Connector
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components343-2916: Fuel Lines Connector
343-2916: Fuel Lines Connector

Cat® Fuel Lines Connector securely links fuel lines, enabling the uninterrupted flow of fuel to the engine for efficient combustion and engine performance

Brand: Cat

fallback-image
343-2916: Fuel Lines Connector

Cat® Fuel Lines Connector securely links fuel lines, enabling the uninterrupted flow of fuel to the engine for efficient combustion and engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-2916

We are still working on adding a specification for this part.

Compatible Models for part number 343-2916

GENERATOR

LC51XX

GENERATOR SET

C7.1 GEN XQP200 XQ230

ENGINE

C7.1

TRACK LOADER

953K 963 963K 953

SOIL COMPACTOR

815K

WHEEL DOZER

814

MATERIAL HANDLER

MH3022 MH3032

MOTOR GRADER

120 140 140 GC

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962M Z 962 926 930 950M Z 950GC 938 950M 950 962M 950 GC

TRACK-TYPE TRACTOR

D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 555D 545D 525D

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP1055 BG1000E AP-1055F AP-1055E BG1055E AP-1000E AP-1000F AP1000

WHEELED EXCAVATOR

MH3040 M320F MH3026 MH3024 M322F M322 M318F

FORESTRY PRODUCTS

548 558 538

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C7.1

EXCAVATOR

336 GC FM538 FM548 326 330 GC 323 FM558 MH3040 330 335 336 333 330GC

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced