Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt

Cat® Shoulder Bolt (Hex Socket Head)

Brand: Cat

Product Images
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt
343-4076: M10-1.5 x 76mm Hex Head Shoulder Bolt

Cat® Shoulder Bolt (Hex Socket Head)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-4076

Units of Measure

USMetric
Bolt Length (in): 2.992
Head Type: Hex Socket Head
Bolt Length (mm): 76.0
Grip Length (mm): 63.0
Coating: Zinc
Grip Length (in): 2.48
Head Length (in): 2.36
Head Length (mm): 60.0
Pitch (mm): 1.5
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M10
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 343-4076

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 262D3 250 279D3 232D 272D 272D XHP 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 265 272D3 272D2

TRUCK

793F CMD 793F OEM 793F XQ 793F

OFF HIGHWAY TRUCK

793F 793

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced