Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights344-3458: Headlight/Turn Light
HomeElectrical & ElectronicsLights & Light AccessoriesLights344-3458: Headlight/Turn Light
344-3458: Headlight/Turn Light

24-Volt Shock-Resistant Combination Headlight/Turn Signal, Left Side Machine

Brand: Cat

Product Images
344-3458: Headlight/Turn Light
344-3458: Headlight/Turn Light

24-Volt Shock-Resistant Combination Headlight/Turn Signal, Left Side Machine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
344-3458344-3458
344-3457344-3457
462-1171462-1171
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 344-3458
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 344-3458
Machine Side: LH
Description: Combination Head/Turn
Material: Alloy Steel,Polycarbonate Plastic,Glass Ceramic,Coating Mixed: Nonmetallic
Voltage (volts): 24
Approval: ECE
Traffic Side: LH
Connector Type: DT rect. (6)
Light Type: Combo Head lights Shock Resistant
View More
Compatible Models for part number 344-3458

MOTOR GRADER

12K 140K 2 160K 140K 120K 120K 2

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

950GC 972M XE 938 962M Z 962 980 982 966M XE 928HZ 924H 938K 938M 926 930G 924K 926M 930H 930K 950H 966M 924HZ 924 930M 950M 972M 950 962M 972 930 982M 950 GC 980M 950M Z 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert