Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits346-4899: Transmission Overhaul Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
346-4899: Transmission Overhaul Gasket Kit
346-4899: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
346-4899: Transmission Overhaul Gasket Kit
346-4899: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 3
8M-5266: Rubber O Ring Seal
8M-5266: Rubber O Ring SealQuantity: 1
9G-0281: 278.88mm Outer Diameter Seal Ring
9G-0281: 278.88mm Outer Diameter Seal RingQuantity: 1
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 10
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
146-6669: 0.35mm Thick Engine Water Lines Gasket
146-6669: 0.35mm Thick Engine Water Lines GasketQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 8
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
3S-7781: 1.57mm Thick Cam Shaft Cover Gasket
3S-7781: 1.57mm Thick Cam Shaft Cover GasketQuantity: 1
216-0273: 101.60mm Inner Diameter Lip Type Seal
216-0273: 101.60mm Inner Diameter Lip Type SealQuantity: 1
5M-3038: Rubber O Ring Seal
5M-3038: Rubber O Ring SealQuantity: 2
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 6
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
8P-2022: External Seal Ring
8P-2022: External Seal RingQuantity: 4
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
9M-9647: 5.33 x 40.64mm 70A VMQ O-Ring
9M-9647: 5.33 x 40.64mm 70A VMQ O-RingQuantity: 2
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
2S-4071: 3.53 x 171.04mm 70A VMQ O-Ring
2S-4071: 3.53 x 171.04mm 70A VMQ O-RingQuantity: 1
203-2288: 0.79mm Thick Fuel Pump And Governor Gasket
203-2288: 0.79mm Thick Fuel Pump And Governor GasketQuantity: 1
8M-5255: Rubber O Ring Seal
8M-5255: Rubber O Ring SealQuantity: 1
9G-0286: Internal Lip Type Piston Seal
9G-0286: Internal Lip Type Piston SealQuantity: 1
7G-2830: 157.4mm Outer Diameter Seal Ring
7G-2830: 157.4mm Outer Diameter Seal RingQuantity: 2
8D-9739: 148.18mm Outer Diameter Internal Seal Ring
8D-9739: 148.18mm Outer Diameter Internal Seal RingQuantity: 1
8P-2019: Internal Seal Ring
8P-2019: Internal Seal RingQuantity: 3
8P-2023: External Seal Ring
8P-2023: External Seal RingQuantity: 1
2H-3932: 28.17mm Inner Diameter O-Ring Seal
2H-3932: 28.17mm Inner Diameter O-Ring SealQuantity: 2
Showing 1 to 32 of 34Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert