Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs347-5346: Hydraulic Tank
Home
HydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs
347-5346: Hydraulic Tank
347-5346: Hydraulic Tank

Cat® Hydraulic Tank stores hydraulic fluid to supply the system and support pressure stability during equipment operation

Brand: Cat

Product Images
347-5346: Hydraulic Tank
347-5346: Hydraulic Tank

Cat® Hydraulic Tank stores hydraulic fluid to supply the system and support pressure stability during equipment operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 347-5346
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 347-5346

Units of Measure

USMetric
Width (mm): 647.7
Height (mm): 254
Length (in): 26.6
Material: Sealants / Adhesives Adhesive
Length (mm): 676.91
Height (in): 10
View More
Compatible Models for part number 347-5346

MULTI TERRAIN LOADER

247B3 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 216B 252B3 236B3 216B3 226B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert