Benefits of adding equipment
Benefits of adding equipment

Find factory fit parts and view parts diagrams.

348-0242,General Purpose Performance Series Bucket,3.1m³,4yd³
348-0242,General Purpose Performance Series Bucket,3.1m³,4yd³

1 - 16 of 239 results

Sort ByRelevanceNamePart number
FilterFilter & Sort
RelevanceNamePart number
Specifications
USMetric
Coating
Not SpecifiedPhos/oilZinc Plated
Diameter (in)
0.590.750.7861.19View More
Height (in)
0.030.8932.258.71
Inside Diameter (in)
0.1250.30.511.0View More
Length (in)
0.0090.0350.0620.55View More
Outer Diameter (in)
0.381.01.121.19View More
Outside Diameter (in)
0.2420.4330.50.61View More
Overall Length (in)
0.5161.442.023.15View More
Overall Width (in)
2.08.89.19.96
Pin Type
KeyslotSolid
Screw Type
Set Screws - Cup Point
Seal Type
Quad Ring
Spring Type
Compression
Thickness (in)
0.010.030.0350.06View More
Thread Size (in - TPI) (in)
na
Type
Center Hole-slot
Washer Type
Flat
Width (in)
1.01.2372.25
CancelView Results

1 - 16 of 239 results

7G-7431: Selector Piston

7G-7431: Selector Piston

Cat® Aluminum Selector Piston used in Transmission Control Valve

Cat

Material Description

Aluminum

Diameter (in)

1.19

Length (in)

2.95

Outside Diameter (in)

1.186

Material

Aluminum,Alloy Aluminum

Weight (lb)

0.1

5M-9622: 20.62mm Outer Diameter Control Valve Spacer

5M-9622: 20.62mm Outer Diameter Control Valve Spacer

Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control

Cat

Material Description

Steel

Material

Carbon Steel

Thickness (in)

0.06

Outside Diameter (in)

0.81

5J-1036: 0.8mm Thick Steel Shim

5J-1036: 0.8mm Thick Steel Shim

Cat® Shim (Selector and Control Valve)

Cat

Material Description

Steel

Diameter (in)

0.59

Material

Carbon Steel,Alloy Zinc,Oil Fluid

Thickness (in)

0.03

7G-3472: Transmission Selector Block body

7G-3472: Transmission Selector Block body

Cat® Gray Iron Casted Selector Body used in Transmission Valves

Cat

Material Description

Cast Iron

Overall Length (in)

11.06

Overall Width (in)

9.96

Overall Height (in)

2.36

Material

Gray (Flake) Iron,Oil Fluid

238-5507: Orifice Screen Plug

238-5507: Orifice Screen Plug

Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves

Cat

145-0107: 1.6mm Thick Valve Spacer

145-0107: 1.6mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.062

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.063

8E-5237: 0.76mm Thick Thrust Race

8E-5237: 0.76mm Thick Thrust Race

Cat® Thrust Race for Control Valves and Selector Valves

Cat

Material

Alloy Steel

Inside Diameter (in)

2.5

Outside Diameter (in)

3.5

Height (in)

0.03

8E-7714: 9mm Diameter Orifice

8E-7714: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Cat

Material Description

Steel

Standard Color

Green

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel

184-1130: Selector Pressure Control Valve

184-1130: Selector Pressure Control Valve

Cat® Selector Pressure Control Valve used in Transmission Hydraulic Control

Cat

145-0105: 0.25mm Thick Valve Spacer

145-0105: 0.25mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.009

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.01

145-0106: 0.9mm Thick Valve Spacer

145-0106: 0.9mm Thick Valve Spacer

Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve

Cat

Type

Center Hole-slot

Washer Type

Flat

Outside Diameter (in)

0.812

Material

Shim Steel,Carbon Steel

Length (in)

0.035

Coating

Zinc Plated

Inside Diameter (in)

0.125

Center Hole Form

Non-Threaded

Thickness (in)

0.035

8E-7713: 9mm Diameter Orifice

8E-7713: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Cat

Material Description

Steel

Standard Color

Brown

Outside Diameter (in)

0.433

Length (in)

1.374

Material

Carbon Steel

3T-0290: Selector And Pressure Control Valve

3T-0290: Selector And Pressure Control Valve

Cat® Selector And Pressure Control Valve directs hydraulic fluid to different actuators, allowing operators to control different functions

Cat

Material

Anti-Sieze Compound Mixed: Metal

6Y-0726: Valve Spring Retainer

6Y-0726: Valve Spring Retainer

Cat® Transmission Selector Valve Spring Retainer

Cat

Material

Steel,Carbon Steel

Inside Diameter (in)

0.51

Outside Diameter (in)

0.73

Overall Length (in)

0.516

Flange Diameter (in)

1.161

Lip Thickness (in)

0.12

Sleeve Inside Diameter (in)

0.511

Cross Holes

No

Sleeve Outside Diameter (in)

0.728

Unique Features

No

117-5860: Selector And Pressure Control Transmission Valve

117-5860: Selector And Pressure Control Transmission Valve

Cat® Selector and Pressure Control Transmission Valve provides precise hydraulic pressure control within the transmission system

Cat

144-7871: 18AWG Transmission Speed Sensor Harness

144-7871: 18AWG Transmission Speed Sensor Harness

Cat® Transmission Speed Sensor Harness for Transmission Hydraulic Control and Selector Valve

Cat

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced