Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters357-2714: Bucket Sidecutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters357-2714: Bucket Sidecutter
357-2714: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Product Images
357-2714: Bucket Sidecutter
357-2714: Bucket Sidecutter
357-2714: Bucket Sidecutter
357-2714: Bucket Sidecutter
357-2714: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-2714

Units of Measure

USMetric
Width (mm): 279.4
Height (mm): 71.12
Position: Rh
Length (in): 12.039
Attachment Method: Bolt-on
Material: Low Alloy Steel
Height (in): 2.8
Machine: Excavator
Length (mm): 305.8
View More
Compatible Models for part number 357-2714

WHEELED EXCAVATOR

M317D2 M318D MH M318D M320 M318 M317 M320D2

BUCKET

BUCKET

EXCAVATOR

318F L 320 318D L 320D L 320E L 316F L 316E L 323 GX 320D2 GC 318D2 324 325 318 GC 322 323 M320GC 319 320D 323 GC 323GC 320D2 L 320D GC 323D3 320D3 GC 315D L 320 GX 323F L 317 323D L 325F LCR 323D2 L 317 GC 320D2 320D3 320GX 318D2 L 320 GC 320E LN 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced