Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters357-6516: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters357-6516: Bucket Adapter
357-6516: Bucket Adapter

Cat® Weld-On J800 Two Strap Adapter

Brand: Cat

Product Images
357-6516: Bucket Adapter
357-6516: Bucket Adapter
357-6516: Bucket Adapter
357-6516: Bucket Adapter
357-6516: Bucket Adapter
357-6516: Bucket Adapter

Cat® Weld-On J800 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-6516

Units of Measure

USMetric
Type: Two Strap
Position: Center
Bevel Angle: 35.0
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 27.555
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J800
Width (mm): 220.0
Bottom Strap Length (mm): 335.0
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 100
Bottom Strap Length (in): 13.189
Series: J Series
Overall Length (mm): 699.9
Width (in): 8.661
View More
Compatible Models for part number 357-6516

MINING EXCAVATOR

5110B

BUCKET

BUCKET

ASPHALT FINISHER

MF41WD

EXCAVATOR

390D 390D L 390F 390F L 395 374 385C FS 385C L 374F L 385C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced