Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws369-2483: M12-1.75 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws369-2483: M12-1.75 x 90mm Hex Head Bolt
369-2483: M12-1.75 x 90mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
369-2483: M12-1.75 x 90mm Hex Head Bolt
369-2483: M12-1.75 x 90mm Hex Head Bolt
369-2483: M12-1.75 x 90mm Hex Head Bolt
369-2483: M12-1.75 x 90mm Hex Head Bolt
369-2483: M12-1.75 x 90mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-2483

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.362
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 60.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso Class 10.9 High Temp. (500 C)
Thread Size (mm): M12
Locking Feature: None
View More
Compatible Models for part number 369-2483

TRUCK

797F 797 793F 795F AC 794 AC 795F XQ 793F AC 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced