Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemTanks & ComponentsRadiator Caps369-6549: 38.3mm Inner Diameter Cap
HomeEngineCooling SystemTanks & ComponentsRadiator Caps369-6549: 38.3mm Inner Diameter Cap
369-6549: 38.3mm Inner Diameter Cap

Cat® 38.3mm Inner Diameter Coolant Tank Plastic Cap

Brand: Cat

Product Images
369-6549: 38.3mm Inner Diameter Cap
369-6549: 38.3mm Inner Diameter Cap
369-6549: 38.3mm Inner Diameter Cap
369-6549: 38.3mm Inner Diameter Cap
369-6549: 38.3mm Inner Diameter Cap

Cat® 38.3mm Inner Diameter Coolant Tank Plastic Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-6549

Units of Measure

USMetric
Height (in): 1.48
Inner Diameter (in): 1.51
Inner Diameter (mm): 38.3
Height (mm): 37.7
Material: Plastic,Nitrile / NBR / HNBR / XNBR Rubber,Polycarbonate Plastic,Polyamide Plastic
Outside Diameter (in): 2.57
Outside Diameter (mm): 65.5
Outer Diameter (in): 2.58
Thread Size (mm): M52
Outer Diameter (mm): 65.5
Weight (kg): 0.27
Weight (lb): 0.6
View More
Compatible Models for part number 369-6549

ASPHALT PAVER

AP455 AP555 PE636 AP400 AP500

INTEGRATED TOOLCARRIER

IT38H IT14G IT14G2

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CS74B CS66B CS56B CS78B CS76B CS68B CP74B CP12 CP14 CS12 CP16 CS13 CS14 CP68B CS16 CP56B CS17 CS19

VIBRATORY COMPACTOR

CP12 CS12

WHEEL LOADER

938 938H 938K 938M 926 924K 926M 930K 924 930M 930

COMPACT WHEEL LOADER

914G 930 914G2 938 926

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced