Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
Home
HydraulicsOther Hydraulic Components
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter

Fluid Carrying 30° Elbow Adapter

Brand: Cat

Product Images
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter
371-7190: Fluid Carrying 30 Degree Steel Elbow Adapter

Fluid Carrying 30° Elbow Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring Seal

O-ring

Check Price
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 9/16-18" STOR Connector End

Check Price
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

Check Price
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Check Price
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

Check Price
180-8424
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
6V-3250
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert