Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links378-8241: Track Link
Home
UndercarriageTrack ComponentsTrack Links
378-8241: Track Link
378-8241: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Brand: Cat

Product Images
378-8241: Track Link
378-8241: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bore To Rail (in)
Track Link Crown Height (in)
Eyebrow Thickness (in)
Description
378-8241
This part:
378-8241: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

431-2180
This part:
431-2180: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

576-4398
This part:
576-4398: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.295

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

431-2181
This part:
431-2181: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

576-4397
This part:
576-4397: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.295

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

431-2182
This part:
431-2182: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

431-2183
This part:
431-2183: Track Link
Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

378-8242
This part:
378-8242: Track Link
Bore To Rail (in)

3.071

Bushing Bore Diameter (in)

2.756

Bushing End Strap Thickness (in)

1.339

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

248-2308
This part:
248-2308: Track Link
Track Pitch (in)

7.985

Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

248-2307
This part:
248-2307: Track Link
Track Pitch (in)

7.985

Bore To Rail (in)

3.071

Track Link Crown Height (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

Related parts
3P-1113: Track Link
3P-1113: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Check Price
6Y-1608: Track Link
6Y-1608: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Check Price
6Y-1607: Track Link
6Y-1607: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Check Price
3P-1112: Track Link
3P-1112: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit

Check Price
3P-1113
3P-1113: Track Link
Check Price
6Y-1608
6Y-1608: Track Link
Check Price
6Y-1607
6Y-1607: Track Link
Check Price
3P-1112
3P-1112: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert