Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemThermostats378-8437: 100-120°F Thermostat
HomeEngineCooling SystemThermostats378-8437: 100-120°F Thermostat
378-8437: 100-120°F Thermostat

Cat® 100-120°F Thermostat Used in Jacket Water Heater

Brand: Cat

Product Images
378-8437: 100-120°F Thermostat
378-8437: 100-120°F Thermostat
378-8437: 100-120°F Thermostat
378-8437: 100-120°F Thermostat
378-8437: 100-120°F Thermostat

Cat® 100-120°F Thermostat Used in Jacket Water Heater

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 378-8437

Units of Measure

USMetric
Length (in): 1.63
Length (mm): 41.4
Material: Plastic,PVC Plastic
Overall Height (in): 2.0
Overall Height (mm): 50.8
Overall Width (in): 1.08
Overall Width (mm): 27.4
Weight (kg): 0.03
Weight (lb): 0.07
View More
Compatible Models for part number 378-8437

GENERATOR

SR4 SR4B

GENERATOR SET

DE1400 D1250 3508 G3406 DE1000S D1500 G3516 C32B DE1500 DE1250S D1000 DE1250 3508C 3516C 3516 C18 3516B 3508B 3512 3516E D800 3512C 3512B

ENGINE

3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516 3512 3508C 3516C 3516B 3512E 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C

HYDRAULIC SHOVEL

6060

GEN SET ENGINE

3508 DE1100 DE800S 3512 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3516C 3508 C18 C15 3512 3516

GAS ENGINE

G3516

PETROLEUM PACKAGE

TH48-E70 3508 CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced