Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors392-0211: Fuel Injector Group
HomeEngineFuel SystemFuel Injectors392-0211: Fuel Injector Group
392-0211: Fuel Injector Group

Shop Cat® part 392-0211 fuel injector for heavy equipment. This fuel injector delivers optimal fuel atomization for improved combustion and engine efficiency.

Brand: Cat

Product Images
392-0211: Fuel Injector Group
392-0211: Fuel Injector Group
392-0211: Fuel Injector Group
392-0211: Fuel Injector Group
392-0211: Fuel Injector Group

Shop Cat® part 392-0211 fuel injector for heavy equipment. This fuel injector delivers optimal fuel atomization for improved combustion and engine efficiency.

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 392-0211

Units of Measure

USMetric
Width (mm): 139.7
Height (mm): 7.62
Length (in): 14.8
Length (mm): 375.9
Height (in): 3.0
View More
Compatible Models for part number 392-0211

TRACK-TYPE TRACTOR

D11R D11N

MINING EXCAVATOR

5230B 5130B

ENGINE

3512B

TRUCK

785 777 789 789C 789D 777C 777B 789B 785C 777D 785D 785B

TRACTOR

776D 784C

WHEEL DOZER

854G

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced