Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies396-6224: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
396-6224: Link Assembly
396-6224: Link Assembly

Cat® Link Assembly Press Fit Master, 46 Sections, Press Fit, Sealed, 101.6mm Track Pitch

Brand: Cat

Product Images
396-6224: Link Assembly
396-6224: Link Assembly
396-6224: Link Assembly
396-6224: Link Assembly
396-6224: Link Assembly

Cat® Link Assembly Press Fit Master, 46 Sections, Press Fit, Sealed, 101.6mm Track Pitch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Link Inside Spread Sprocket (in)
Link Inside Spread Roller (in)
Rail To Bushing OD (in)
Description
396-6224
This part:
396-6224: Link Assembly
Link Inside Spread Sprocket (in)

1.634

Link Inside Spread Roller (in)

1.831

Rail To Bushing OD (in)

0.63

Description

Cat® Link Assembly Press Fit Master, 46 Sections, Press Fit, Sealed, 101.6mm Track Pitch

635-3819
This part:
635-3819: Link Assembly
Height (in)

2.48

Weight (lb)

230.16

Width (in)

4.63

Description

Cat® Link Assembly Press Fit Master, 46 Sections, Press Fit, SALT, 101.6mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert