Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes396-6233: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
396-6233: Track Shoe
396-6233: Track Shoe

Cat® Track Shoe Double Grouser, 350mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Product Images
396-6233: Track Shoe
396-6233: Track Shoe
396-6233: Track Shoe
396-6233: Track Shoe
396-6233: Track Shoe

Cat® Track Shoe Double Grouser, 350mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
396-6233
This part:
396-6233: Track Shoe
Bolt Size (in)

0.3937

Track Pitch (in)

4

Shoe Width (in)

13.78

Description

Cat® Track Shoe Double Grouser, 350mm Wide, Regular Joint, Slotted Hole

635-3828
This part:
635-3828: Track Shoe
Height (in)

4.29

Hole Size (in)

0.4, 0.55

Length (in)

13.78

Description

Cat® Track Shoe Double Grouser, 350mm Wide, Regular Joint, Self Cleaning, Slotted Hole

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert