Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters398-9448: Exhaust Fluid Manifold
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters398-9448: Exhaust Fluid Manifold
398-9448: Exhaust Fluid Manifold

Cat® Manifold For Diesel Exhaust Fluid

Brand: Cat

Product Images
398-9448: Exhaust Fluid Manifold
398-9448: Exhaust Fluid Manifold
398-9448: Exhaust Fluid Manifold
398-9448: Exhaust Fluid Manifold
398-9448: Exhaust Fluid Manifold

Cat® Manifold For Diesel Exhaust Fluid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 398-9448

Units of Measure

USMetric
Height (in): 1.93
Material: Aluminum Die Casting,Alloy Aluminum
Overall Height (mm): 49.0
Overall Length (in): 4.34
Overall Length (mm): 110.35
Overall Width (mm): 77.0
Width (in): 3.03
View More
Compatible Models for part number 398-9448

UNDERGROUND ART TRUCK

AD45

GENERATOR

LC51XX

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 631 637K 657 651 623K 621K

LOAD HAUL DUMP

R1700 R2900

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 16 120 18 140 GC 16M3

TRACK-TYPE TRACTOR

D6T LGP D8 D8T D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6T XW D6T XL D6T D7E

ROTARY DRILL

MD6200

ASPHALT PAVER

AP1055 AP-1055F AP-1000F

PIPELAYER

PL83 PL87 PL72

LOG LOADR FORST MACH

558

EXCAVATOR

352F 340F 349F LXE 340F L LRE 336F 336F LN XE 335F 336F L 323F 336F XE 374F L 390F 374F M318F 340F L UHD 330F L 352F XE VG 548 349F L 336F LNXE 329F L 335F LCR 352F-VG 558 336F LN 326F L 330F 336F L XE 326F 390F L 323F L 538 330F LN 326F LN 349F

MOBILE HYD POWER UNIT

336FMHPU 330F 330FMHPU 336F 352FMHPU 390F

WHEEL TRACTOR

651E 657E 621K OEM 631K 651

GENERATOR SET

C18 GEN SE XQ425 C7.1 GEN C13 XQ375 XQ230 C18 XQP200 XQ1140

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

330F OEM 352F OEM

ENGINE

C7.1

TRACK LOADER

963K 953K

WHEEL DOZER

814K

COLD PLANER

PM312 PM313 PM310 PM620 PM622

LANDFILL COMPACTOR

816K

WHEEL LOADER

962M Z 972M 950M Z 950GC 986 988GC 986K 950M 962M 950 GC 972M XE 966M XE 980M 938M 926M 966M 930M 982M

ROAD RECLAIMER

RM600 RM500B RM500

WHEELED EXCAVATOR

MH3026 MH3024 M322F M318F M320F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C9.3B C18 C7.1 C13 C15 C9.3

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 770G OEM

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced