Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

3E-8005: M8-1.25 x 160mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8005: M8-1.25 x 160mm Hex Head Bolt
Home3E-8005: M8-1.25 x 160mm Hex Head Bolt

3E-8005: M8-1.25 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images

3E-8005: M8-1.25 x 160mm Hex Head Bolt
3E-8005: M8-1.25 x 160mm Hex Head Bolt
3E-8005: M8-1.25 x 160mm Hex Head Bolt
3E-8005: M8-1.25 x 160mm Hex Head Bolt

3E-8005: M8-1.25 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Related parts

198-4765: M8 ID Steel Flat Washer

Cat® 8mm Thick Flat Hard Washer

3E-4352: M8 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 8.8 X 20.5 X 2.5 mm

5P-7970: M8 x 1.25mm Hex Nut

Cat® M8 Steel Plain Hexagonal Nut used for effective fastening

9M-1974: M8 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 8.8 X 16 X 2 mm

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced