Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3E-9412: 7.92mm Outer Diameter Bushing Dowel
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins3E-9412: 7.92mm Outer Diameter Bushing Dowel
3E-9412: 7.92mm Outer Diameter Bushing Dowel

Cat® 7.92mm Outer Diameter Bushing Dowel used in Unit Injector Hydraulic Pump

Brand: Cat

Product Images
3E-9412: 7.92mm Outer Diameter Bushing Dowel
3E-9412: 7.92mm Outer Diameter Bushing Dowel
3E-9412: 7.92mm Outer Diameter Bushing Dowel
3E-9412: 7.92mm Outer Diameter Bushing Dowel
3E-9412: 7.92mm Outer Diameter Bushing Dowel

Cat® 7.92mm Outer Diameter Bushing Dowel used in Unit Injector Hydraulic Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-9412
Material Description: Spring Steel
Notes: OAL: 15.8, Pin Diameter: 8.18, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer, Body Type: Dowel-Bushing, Rubber Core: No
View More
Compatible Models for part number 3E-9412

PUMPER

SPP101

GENERATOR

SR4B

TRUCK ENGINE

C7 C9 C-9 3126B 3126E 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL HARVESTER

570B 580B 550 570 580

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 14 120K 135H 140M 140K 140G 140K 2 12M 3 12M 2 140M 3 140M 2 135H NA 160M 2 160M 3 120H NA 12M 3 AWD 120H ES 160 14L 150 160M 3 AWD 140 12H 12M 12K 160K 160M 140M 3 AWD 120K 2

TRACK-TYPE TRACTOR

D6R III D6R II 30/30 D5M D5N D6R D6T D6M D6N D7E D7R XR D6T LGP D7R LGP D6T LGPPAT D6T XW D6T XL D7R D6T XL PAT D6T XW PAT DEUCE D7E LGP

WHEEL SKIDDER

535C 535B 545C 525C 525B

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B AP-1050B BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D AP-1050 AP-1055B AP-1055D AP-1000 BG-245C

MARINE ENGINE

3126B 3126 3116 C9.3 C9 C7

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

PIPELAYER

561N 561M PL72

EXCAVATOR

320-A L 325B L 320-A S 320-A N 336D 324D 336E 336F 325-A 322B LN 326D L 336F XE 214B 322N 322-A LN 325C L 213B 322B 322C 330D FM 212B 325D L 206B 336D L 336F L XE 330C FM 322-A 325B 324D L 336E L 325C 325D 336E H 340F 322B L 324D FM LL 329D LN 336F LN XE M325D MH 336F L 325-A L 322 L 320N 336F LNXE 320B 336F LN 320B S 320B N 320B L 330C 330D 320 L M325D L MH 336E LN 336E LH 325D FM LL 325-A FM L 325 LN 336E LNH 336D LN 325C FM 340F L UHD EL240C 325D FM 325B LN E240C 325 L 330C L 568 FM 330D L 322-A L 322-A N 325-A LN 330D MH 328D LCR 329D L 324D FM 340F L LRE 214B FT 330D LN 568 FM LL 322 LN 320-A 340D L 329D 330C LN 325D MH 322C FM 324D LN M318 330C MH M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563D CP-563C CB-634 CB-634C CB-634D CP-563 CB-434 CS-583C CS-583D CP-533 CS-573C CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 336D L 325D L 325C 325D 336F 336D 336E 336E HVG 330D 324D LN 330C

POWER PACKAGE

C7

GENERATOR SET

C9.3 C9

WHEEL TRACTOR

613C II 627G 627H 637G 637K

COMBINE HARVESTER

460

ENGINE

3126 3126E C9.3

TRACK LOADER

973C 973D 973K 963B 963C 953B 953C

SOIL COMPACTOR

815F II 815B

PETROLEUM ENGINE

C9 C7 3126B

BACKHOE LOADER

446D 446B 446

COLD PLANER

PM312 PM313 PM310 PM-102

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

960F 972K 972M 972L 950G 962H 950F 962G 950H 966D 966F 966E 966L 966K 966M 924F 962G II 928F 938G 938F 918F 928G 950G II 966F II 966K XE 972M XE 938G II 966M XE 950F II

TELEHANDLER

RT80 RT100

FORWARDER

584 574 584HD

GEN SET ENGINE

3116 3114 3126B

CHALLENGER

55 MT765 MT755 MT745 MT735 65C 65D 35 45 MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

C9 3116 3114 C-9

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

725C D20D D250D 725C2 725

COMBINE

470 465 460

RIPPER

953B

WHEELED EXCAVATOR

M330D M325C MH M325B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C9.3 C7 C9 C-9

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

WHEEL SCRAPER

637K 613C 637E 637G 637D 627G

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced