3F-6353: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    3F-6353: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 3F-6353
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.44
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Total Bolt Length - 3 (in): 2 1/2
    track-type tractor
    D9R, 59L 9SU D9N, 9U 9 D10R, 59N 58L D10N