Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs3G-2816: 100.20mm Long Aluminum Die Casted Retainer
HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs3G-2816: 100.20mm Long Aluminum Die Casted Retainer
3G-2816: 100.20mm Long Aluminum Die Casted Retainer

Cat® Retainer

Brand: Cat

Product Images
3G-2816: 100.20mm Long Aluminum Die Casted Retainer
3G-2816: 100.20mm Long Aluminum Die Casted Retainer
3G-2816: 100.20mm Long Aluminum Die Casted Retainer
3G-2816: 100.20mm Long Aluminum Die Casted Retainer
3G-2816: 100.20mm Long Aluminum Die Casted Retainer

Cat® Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3G-2816

Units of Measure

USMetric
Material Description: Cast Aluminum
Overall Length (mm): 100.2
Overall Width (mm): 55.0
Overall Height (mm): 41.0
Overall Length (in): 3.944
Overall Width (in): 2.165
Overall Height (in): 1.614
Material: Alloy Aluminum
View More
Compatible Models for part number 3G-2816

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

SOIL COMPACTOR

825C 815B

WHEEL DOZER

814B 824C

OFF HIGHWAY TRUCK

789G 785D 777E 777 789D 789 785

LANDFILL COMPACTOR

826C 816B

ROTARY CUTTER

RC20

WHEEL LOADER

G926 916 920 936E 936F G916 926 980C 930 950B/950E 936 926E 966D 966E G936 950B 950E

WHEEL SKIDDER

525 515

QUARRY TRUCK

771D 771C 775B 777E

TRUCK

785 789 775D 785G 773D 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 773B 785B

LOGGER

227

FRONT SHOVEL

235C

TRACTOR

776 776D 776C 772B 784C 784B 768C 776B

EXCAVATOR

229 225 219D 215B 231D 215C 215D 235B 235C 235D 235 245 229D 245D 225B 225D 245B 219 215

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced