Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings3G-2839: 0.8mm Thick Engine Water Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings3G-2839: 0.8mm Thick Engine Water Lines Gasket
3G-2839: 0.8mm Thick Engine Water Lines Gasket

Gasket

Brand: Cat

Product Images
3G-2839: 0.8mm Thick Engine Water Lines Gasket
3G-2839: 0.8mm Thick Engine Water Lines Gasket
3G-2839: 0.8mm Thick Engine Water Lines Gasket
3G-2839: 0.8mm Thick Engine Water Lines Gasket
3G-2839: 0.8mm Thick Engine Water Lines Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3G-2839

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.47
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 12.0
Cross Section Width (mm): 12.0
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 245.0
Inside Diameter (in): 9.65
Cross Section Height (in): 0.47
View More
Compatible Models for part number 3G-2839

SOIL COMPACTOR

825G II 825H 825G

LOAD HAUL DUMP

R1600 R2900G R1700G R3000H R2900 R1700 II R1600G R1600H

WHEEL DOZER

824G II 824H 824G

LANDFILL COMPACTOR

826H 826G 826G II

WHEEL LOADER

966F II 966D 966F 966E 980C 980F 970F 980G 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced