Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3J-9196: 1/2''-20 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts3J-9196: 1/2''-20 Hex Jam Nut
3J-9196: 1/2''-20 Hex Jam Nut

Cat® Hex Nut

Brand: Cat

Product Images
3J-9196: 1/2''-20 Hex Jam Nut
3J-9196: 1/2''-20 Hex Jam Nut
3J-9196: 1/2''-20 Hex Jam Nut
3J-9196: 1/2''-20 Hex Jam Nut
3J-9196: 1/2''-20 Hex Jam Nut

Cat® Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3J-9196

Units of Measure

USMetric
Thickness (mm): 7.92
Thickness (in): 0.312
Height (in): 0.31
Nut Type: Hex
Drive (in): 0.75
Thread Size (in - TPI) (in): 1/2-20
Material: Steel,Carbon Steel
Material Description: SAE J995 Grade 8
Hand of Thread: RH
Thread Size (in): 0.02
Thread Size (mm): 0.500
Class or Grade: Cat/sae J995 Grade 8+ (170 Ksi)
Hole Thread Pitch: 20.0
Thread Size (dia x pitch) (mm): 1/2x20
Drive (mm): 19.05
View More
Compatible Models for part number 3J-9196

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

INTEGRATED TOOLCARRIER

IT14G IT28G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 785D 789 785 793 789G 789D 3508B

WINCH

57H 56H

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6H II D5M D6R D6M D6H D7R D7H D8K D9H D10R D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E 3512B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

PIPELAYER

572R

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70 3508

WHEEL TRACTOR

657E

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3508 3516B GEN G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

HYDRAULIC CONTROL

128 129 183B

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

426B 438C 426C 438D 438B 424D 436C 446D 446B 420D 432D 442D 430D 446 416C 428D 416D 428B 416B 428C

COLD PLANER

PR-1000 PR-1000C PR-750B

WHEEL DOZER

834B 854G

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

902 906

WHEEL LOADER

950B 950E 950F 995 994 966D 966F 966E 980C 992G 994F 994D 994K 994H

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3516C C4.4

GEN SET ENGINE

3516B G3520B 3512B POWER SYS G3520 G3516C G3516B 3508 G3508 G3516 G3512 3512 3508B 3516

RIPPER

8D 963 11 7 6 9 9D

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512C G3520H 3512 3516 3508B 3508

CABLE CONTROL

129

TRUCK

785 789 793 797 793D 793B 793C 785G 785C 785D 797B 785B 789C 789D 777C 777B 789B 777D 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

BULLDOZER

7SU 6SU 11SU 7S LGP 8S 6 6S 11U 7S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced