Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components3N-1968: 1/4-20 Thread Shock Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components3N-1968: 1/4-20 Thread Shock Mount
3N-1968: 1/4-20 Thread Shock Mount

Cat® Flexible Shock Mount to absorb shocks and dampen vibrations, providing a flexible and resilient connection between two components

Brand: Cat

Product Images
3N-1968: 1/4-20 Thread Shock Mount
3N-1968: 1/4-20 Thread Shock Mount

Cat® Flexible Shock Mount to absorb shocks and dampen vibrations, providing a flexible and resilient connection between two components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3N-1968

Units of Measure

USMetric
Stud Length (mm):  9.5
Material: Alloy Zinc,Sealants / Adhesives Adhesive,Alloy Mixed: Metal,Carbon Steel
Stud Thread Pitch:  2-2A
Rubber Length (in): 0.75
Rubber Length (mm):  19
Stud Thread Size:  1/4
Stud Length (in): 0.37
Outside Diameter (in): 1.0
Outside Diameter (mm):  25.4
Material Description: Rubber
Mount Type: Sandwich - Threaded Stud Both Ends
Mounting Type:  sandwich-threadedstudbothends
Overall Length (mm):  38
Stud Thread Size (in): 1/4
View More
Compatible Models for part number 3N-1968

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

G3520 G3516 C175-20 G3512 C175-16 G3516B G3516H G3520C 3508C C175-16GENSET 3516 C18 G3520E 3508B 3512 G3520H G3520K 3512C 3512B 3508 C27 C32 D1500 3516B GEN 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

3516C 3516E 3516PETROLEUM G3520 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3512C 3508

ROTARY CUTTER

RC7

PETROLEUM GEN SET

3512B 3512C

ENGINE - MACHINE

3408

GEN SET ENGINE

3304 D379B 3208 3408B 3408C 3608 3606 POWER SYS G3520 3516B G3516B D398B 3508 3304B D399 3616 3406 3408 3512 3512B 3508B 3516

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B D349 D346 D348 3516B 3516C 3516E D343

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

3304 3306 3516B 3516C 3412 D333C D343 D348 D349 D346 3406 3512 3516 3408B 3508B 3512E 3512B 3512C 3508 D330C

GAS ENGINE

G333C G3612 G3616 G398 G399 G3512H G3512E G379A G3306 G343 G3412 G3408 G3406 G3520 G3516C G3512 G3516 G379 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced