Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3P-2274: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3P-2274: Track Bolt
3P-2274: Track Bolt

Cat® Track Bolt, 0.625 Thread Size, 18mm Thread Pitch, 88.9mm long

Brand: Cat

Product Images
3P-2274: Track Bolt
3P-2274: Track Bolt
3P-2274: Track Bolt
3P-2274: Track Bolt
3P-2274: Track Bolt

Cat® Track Bolt, 0.625 Thread Size, 18mm Thread Pitch, 88.9mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-2274

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Track Bolt
Grip Length (in): 2.5
Grip Length (mm): 63.5
Hand of Thread: RH
Bolt Size (in): 5/8
Material: Boron Steel
Thread Size (in): 0.025
Coating: Oil With Corrosion Inhibitor
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
Shoe Type: Super Extreme Service, Single Grouser
Model Notes: Use model D5C with 9K links
View More
Compatible Models for part number 3P-2274

TRACK-TYPE TRACTOR

D5 D4D D4E D4E SR D5B D5C D5E D6N

WHEEL SKIDDER

518

ARTICULATED TRUCK

D300B D250B

UNDERCARRIAGE

OEMS

RIPPER

953B 977 3 953 951 6 5 4 943

PIPELAYER

561D 561C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

953B 941B 953C 951C 943 951B 955K 955L 941 953

EXCAVATOR

225 312B 312C

BULLDOZER

4S 5A D5C PATLGP 5S 5A PAT D5C PAT 4A

COLD PLANER

PM-201 PM-565

WINCH

53 55

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced