Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsBottom Rollers3P-8432: Track Roller Group
HomeUndercarriageRolling ComponentsBottom Rollers3P-8432: Track Roller Group
3P-8432: Track Roller Group

Cat® Bushing As-Idler

Brand: Cat

Product Images
3P-8432: Track Roller Group
3P-8432: Track Roller Group
3P-8432: Track Roller Group
3P-8432: Track Roller Group

Cat® Bushing As-Idler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-8432

Units of Measure

USMetric
Outside Diameter (mm): 99,999.99
Outside Diameter (in): 3,937.008
Bore Diameter (in): 3,937.008
Hub Diameter (mm): 117.64
Bore Diameter (mm): 99,999.99
Bushing Bearing Inner Diameter (mm): 70.19
Hub Diameter (in): 4.631
Bushing Bearing Inner Diameter (in): 2.763
View More
Compatible Models for part number 3P-8432

TRACK-TYPE TRACTOR

D7F D7G D7G2

PIPELAYER

571G 572G

TRACK LOADER

973C 977K 977L 973

FRONT SHOVEL

235C

LOGGER

227

EXCAVATOR

229 225 235 229D 231D 225B 235B 235C 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced