8E-9562: Shaft
+ / - Hover over image to Zoom
Other Views

    8E-9562: Shaft

    Part Number: 8E-9562
    Brand: Cat
    Retrieving Price.....

    Idler Shaft

    Description:

    • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (mm): 111.9
    • Length (mm): 387.3
    • Shaft Diameter (mm): 69.8
    track-type loader
    973C, 973