Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt
3S-0127: 3/8''-16 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-0127

Units of Measure

USMetric
Bolt Length (in): 2.25
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 57.15
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.0
Grip Length (mm): 25.4
Flange Diameter (in): 0.56
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 3S-0127

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD55B AD60 AD63

GENERATOR

SR500 SR4 SR5 SR4B

TRUCK ENGINE

C7 C15

POWER MODULE

C32

LOAD HAUL DUMP

R3000H R2900G

OFF HIGHWAY TRUCK

777 775 773 785D 777G 777E 789D

WINCH

528

MOTOR GRADER

24 24H

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D11 D4E D6T D7F D10T2 D9H D10N D10R D10T D11R D11T

WHEEL SKIDDER

528 518C 530B 528B

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

3616 3612 3406B 3406C C280-16 C280-12 C32B C32 C32 MARINE

MARINE AUXILIARY

C32B C32

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800

WHEEL TRACTOR

637 631C 623B 633C

GENERATOR SET

DE1400 D1250 DE1000S G3516 G3512 D1000 C27 3412C C32 D1500 DE1250S G3412 D800 XQP1100 3412 C32 GEN SET DE1250 C32 GENSET C32B DE1500 3406C

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B RM-250C RM-300 RM-500

ENGINE

C32 MARINE C32 INDUSTRIAL C32B G3516J C32B INDUSTRIAL G3520J C27 INDUSTRIAL

TRACK LOADER

955K 955L

PETROLEUM TRANSMISSION

CX48-P2300 TH48-E80 TH48-E70

PETROLEUM ENGINE

C27 C32 C280-12 3512C 3512B

LOCOMOTIVE ENGINE

C32 C27 3612

WHEEL DOZER

844 854 854K 844H 844K

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

988F II 990 993 992 988B 988F 990K 990H 993K 992C 992K

ROAD RECLAIMER

RR-250B RM400 RM-350B RM500B RM500

SOIL STABILIZER

SS-250B

ENGINE - MACHINE

C27 C4.4

GEN SET ENGINE

3406C 3406B DE1100 3412 POWER SYS C280-16 3616 DE800S 3516

ARTICULATED TRUCK

D400E D400D D350E D40D

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 3406B 3406C C32B 3412E

QUARRY TRUCK

777E

TRUCK

793 773G LRC 793B 793C 773E 773G 773F 773G OEM 785C 785D 775G 775F 775E 789C 777C 777B 777D 777G 777F 775G OEM 775G LRC

TRACTOR

776D 776C 776B

GAS ENGINE

G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced