Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeElectrical & ElectronicsBatteriesGeneral Duty3T-5857: 12V General Duty Maintenance-Free Battery
Home
Electrical & ElectronicsBatteriesGeneral Duty
3T-5857: 12V General Duty Maintenance-Free Battery
3T-5857: 12V General Duty Maintenance-Free Battery

Cat® General Duty Maintenance-Free Wet Battery (12 volt, 650 CCA, 24 BCI)

Brand: Cat

Product Images
3T-5857: 12V General Duty Maintenance-Free Battery
3T-5857: 12V General Duty Maintenance-Free Battery
3T-5857: 12V General Duty Maintenance-Free Battery
3T-5857: 12V General Duty Maintenance-Free Battery
3T-5857: 12V General Duty Maintenance-Free Battery

Cat® General Duty Maintenance-Free Wet Battery (12 volt, 650 CCA, 24 BCI)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
3T-5857
This part:
3T-5857: 12V General Duty Maintenance-Free Battery
Length (in)

10.3

Width (in)

6.8

Height (in)

8.9 (base of terminals)

Description

Cat® General Duty Maintenance-Free Wet Battery (12 volt, 650 CCA, 24 BCI)

153-5656
This part:
153-5656: 12V Heavy Duty Maintenance-Free Battery
Length (in)

10 (excluding handle)

Width (in)

6.9

Height (in)

8 (base of terminals)

Description

Discover Cat® part 153-5656 heavy-duty maintenance-free wet battery in 12-volt with 650 cold crank amps and 24 BCI.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert