Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters417-4619: Bucket Center Tip Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter

Cat® Weld-On C85 Two Strap Adapter

Brand: Cat

Product Images
417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter
417-4619: Bucket Center Tip Adapter

Cat® Weld-On C85 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-4619

Units of Measure

USMetric
Type: Two Strap
Position: Center
Bevel Angle: 30.0
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 33.866
Hole Quantity: 0
Size: C85
Corner Kickout Angle: 0
Width (mm): 241.0
Bottom Strap Length (mm): 324.6
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 120
Bottom Strap Length (in): 12.78
Series: X-2
Overall Length (mm): 860.2
Width (in): 9.488
View More
Compatible Models for part number 417-4619

WORK TOOL

BUCKET

SHOVEL

6040

HYDRAULIC SHOVEL

6030 T4 6030 T2 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced