Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-6429: GASKET (FS) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
420-6429: GASKET (FS) KIT
420-6429: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Product Images
420-6429: GASKET (FS) KIT
420-6429: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

166-9145: Cylinder Block Gasket
166-9145: Cylinder Block GasketQuantity: 1
9F-4446: 78.74mm Inner Diameter Seal O Ring
9F-4446: 78.74mm Inner Diameter Seal O RingQuantity: 1
193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover GasketQuantity: 1
112-1580: 113.66mm Inside Diameter Seal-O-Ring
112-1580: 113.66mm Inside Diameter Seal-O-RingQuantity: 1
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 3
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 1
5S-2106: 50.80mm Shaft Diameter Lip Seal
5S-2106: 50.80mm Shaft Diameter Lip SealQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
467-2620: 158.12mm Inside Diameter Seal-O-Ring
467-2620: 158.12mm Inside Diameter Seal-O-RingQuantity: 1
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
239-5571: 2.28mm Thickness Integral Edge Bonded Steel
239-5571: 2.28mm Thickness Integral Edge Bonded SteelQuantity: 1
6N-2508: 0.79mm Thick Engine Cover Gasket
6N-2508: 0.79mm Thick Engine Cover GasketQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 420-6429
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 420-6429

GEN SET ENGINE

3412C

GENERATOR SET

3412C

POWER MODULE

PM3412

INDUSTRIAL ENGINE

3412E 3408E

TRUCK

773D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert