Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits422-7380: Aftercooler & Lines Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits422-7380: Aftercooler & Lines Install Kit
422-7380: Aftercooler & Lines Install Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images
422-7380: Aftercooler & Lines Install Kit
422-7380: Aftercooler & Lines Install Kit

Aftercooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 422-7380
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 422-7380

GENERATOR SET

3512C

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced