Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits423-4328: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits423-4328: Oil Cooler and Lines Gasket Kit
423-4328: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
423-4328: Oil Cooler and Lines Gasket Kit
423-4328: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-RingQuantity: 1
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 5
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-RingQuantity: 4
111-3820: 57.15mm Inner Diameter Retainer Ring
111-3820: 57.15mm Inner Diameter Retainer RingQuantity: 1
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 1
105-8901: 0.8mm Thick Engine Oil Cooler Gasket
105-8901: 0.8mm Thick Engine Oil Cooler GasketQuantity: 2
228-7097: 3 x 59.36mm 90A FKM O-Ring
228-7097: 3 x 59.36mm 90A FKM O-RingQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 423-4328

We are still working on adding a specification for this part.

Compatible Models for part number 423-4328

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced