Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals428-9129: 3.2mm Thick Spiral Wound Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound Gasket

Gasket

Brand: Cat

Product Images
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound Gasket

Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
428-9129428-9129
428-9130428-9130
3S-96433S-9643
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 428-9129
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 428-9129

Units of Measure

USMetric
Cross Section Width (in): 0.13
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.1
Cross Section Width (mm): 3.2
Material: Expanded Graphite,Other Gasket,Mixed: Metal Gasket Gasket
Overall Width (mm): 103
Inside Diameter (mm): 96.9
Overall Length (mm): 103
Inside Diameter (in): 3.82
Cross Section Height (in): 0.12
View More
Compatible Models for part number 428-9129

PUMPER

SPF343C SPF743 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B 3508B G3520K 3512C 3512B C32 3516C 3516B

POWER MODULE

XQC1600 PMG3516

ENGINE

C32 MARINE 3516C 3516E 3512E 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3512 3516C 3516B C32 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

OFF HIGHWAY TRUCK

785D 785

ROTARY CUTTER

RC20 RC7

PETROLEUM GEN SET

3512B 3512C

HYDRAULIC SHOVEL

6060

GEN SET ENGINE

G3516B G3508 G3516 3512

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C C32 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B C32B 3512B C32 C32 MARINE 3412 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3516C 3512 3508B 3512E 3512B 3512C 3508

TRUCK

785 793D 793B 793C 785G 785D

SPRAY AR

CAT WDS

GAS ENGINE

G3512B G3508B G3408B G3520B G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

TH48-E70 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert