Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits437-3323: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits437-3323: Oil Cooler and Lines Gasket Kit
437-3323: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
437-3323: Oil Cooler and Lines Gasket Kit
437-3323: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
264-2468: 1.71mm Integral Rubber Edge Bonded Seal Gasket
264-2468: 1.71mm Integral Rubber Edge Bonded Seal GasketQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 2
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
272-2462: 40.85mm Outside Diameter Press in Place Seal
272-2462: 40.85mm Outside Diameter Press in Place SealQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
264-2469: 1.71mm Thickness Integral Rubber Edge Bonded Seal
264-2469: 1.71mm Thickness Integral Rubber Edge Bonded SealQuantity: 1
119-5155: 26.59mm Inside Diameter Seal-O-Ring
119-5155: 26.59mm Inside Diameter Seal-O-RingQuantity: 3
265-5207: 611mm Long Edge Bonded Seal Gasket
265-5207: 611mm Long Edge Bonded Seal GasketQuantity: 1
272-7018: 3.53 x 44.04mm 80A TFEP O-Ring
272-7018: 3.53 x 44.04mm 80A TFEP O-RingQuantity: 2
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring SealQuantity: 2
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 4
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 6
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 437-3323
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 437-3323

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced