Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits439-4451: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
439-4451: Oil Cooler and Lines Gasket Kit
439-4451: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
439-4451: Oil Cooler and Lines Gasket Kit
439-4451: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 1
288-2686: Engine Oil Filter Housing Gasket
288-2686: Engine Oil Filter Housing GasketQuantity: 1
5S-9134: 97.79mm Inside Diameter Seal-O-Ring
5S-9134: 97.79mm Inside Diameter Seal-O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 4
274-9374: 0.35mm Thick Clean Gas Induction Lines Gasket
274-9374: 0.35mm Thick Clean Gas Induction Lines GasketQuantity: 1
272-7018: 3.53 x 44.04mm 80A TFEP O-Ring
272-7018: 3.53 x 44.04mm 80A TFEP O-RingQuantity: 2
300-5459: Oil Cooler Press In Place Seal
300-5459: Oil Cooler Press In Place SealQuantity: 1
9X-7381: 1.78 x 10.82mm 78A HNBR O-Ring
9X-7381: 1.78 x 10.82mm 78A HNBR O-RingQuantity: 4
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 6
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 439-4451
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 439-4451

TRUCK ENGINE

C13

PETROLEUM TRANSMISSION

TH35-E81

PETROLEUM PACKAGE

TH35-C13T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert