Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapter Covers441-0701: Adapter Cover
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapter Covers441-0701: Adapter Cover
441-0701: Adapter Cover

Cat® Advansys™ 220 Adapter Cover

Brand: Cat

Product Images
441-0701: Adapter Cover
441-0701: Adapter Cover
441-0701: Adapter Cover
441-0701: Adapter Cover
441-0701: Adapter Cover

Cat® Advansys™ 220 Adapter Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 441-0701

Units of Measure

USMetric
Position: Center
Type: Wear Cap
Adapter Size: Advansys 220
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.264
Size: Advansys 220
Height (in): 5.512
Width (mm): 278.0
Height (mm): 140.0
Attachment Method: Slip-on
Series: Advansys
Adapter Series: Advansys
Overall Length (mm): 184.5
Width (in): 10.945
View More
Compatible Models for part number 441-0701

WHEEL LOADER

995 994K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced