Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets449-2308: Track Sprocket
HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets449-2308: Track Sprocket
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 449-2308

Description:
Sprocket transfers engine power to the link assemblies and engage the link assembly to create motion.

Attributes:
• Hardened steel sprocket
• Sprocket Teeth: 21

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 449-2308

Units of Measure

USMetric
Bushing Radius (in): 1.26
Overall Length (in): 2.99
Tooth Width (in): 2.992
Inside Diameter (in): 17.72
Inner Diameter (in): 17.721
Bolt Circle Diameter (in): 19.291
Pitch (in): 7.984
Tip Diameter (in): 27.657
Back Lash (in): 0.394
Outside Diameter (in): 27.66
View More
Compatible Models for part number 449-2308

UNDERCARRIAGE

OEMS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced