Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-5409: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-5409: Single Cylinder Head Install Kit
455-5409: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
455-5409: Single Cylinder Head Install Kit
455-5409: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

222-5915: 0.8mm Thick Water Lines Gasket
222-5915: 0.8mm Thick Water Lines GasketQuantity: 1
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines GasketQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded Seal
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded SealQuantity: 1
133-4995: Cylinder Head Gasket
133-4995: Cylinder Head GasketQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 2
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 4
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 9
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 5
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press SealQuantity: 1
272-1956: 1.6mm Thick Exhaust Manifold Gasket
272-1956: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 19
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
238-5079: 1.63 x 7.65mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 455-5409
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 455-5409

TRACK-TYPE TRACTOR

D6R D6R II

WHEEL TRACTOR

637D 631D 633D

TRUCK ENGINE

C7 C-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced