Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits465-6275: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
465-6275: Hydraulic Cylinder Seal Kit
465-6275: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Product Images
465-6275: Hydraulic Cylinder Seal Kit
465-6275: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

465-6290: Hydraulic Cylinder Piston Seal
465-6290: Hydraulic Cylinder Piston SealQuantity: 1
465-6295: 6 x 256mm 60A CR O-Ring
465-6295: 6 x 256mm 60A CR O-RingQuantity: 1
465-6220: 225mm Inner Diameter Bucket Cylinder Gland Seal
465-6220: 225mm Inner Diameter Bucket Cylinder Gland SealQuantity: 1
465-6255: Hydraulic Cylinder Wiper Seal
465-6255: Hydraulic Cylinder Wiper SealQuantity: 1
465-6283: SEAL-BUFFER
465-6283: SEAL-BUFFERQuantity: 1
465-6289: 222mm Inner Diameter Contamination Seal
465-6289: 222mm Inner Diameter Contamination SealQuantity: 2
465-6281: SEAL-WIPER
465-6281: SEAL-WIPERQuantity: 1
465-6282: SEAL-U-CUP
465-6282: SEAL-U-CUPQuantity: 1
465-6285: 170mm Inner Diameter Wear Ring
465-6285: 170mm Inner Diameter Wear RingQuantity: 1
465-6286: 260mm Inner Diameter Backup Ring
465-6286: 260mm Inner Diameter Backup RingQuantity: 1
465-6291: 230mm Outer Diameter Wear Ring
465-6291: 230mm Outer Diameter Wear RingQuantity: 2
465-6292: 230mm Outer Diameter Wear Ring
465-6292: 230mm Outer Diameter Wear RingQuantity: 1
506-5721: 7 x 260mm 90A PU O-Ring
506-5721: 7 x 260mm 90A PU O-RingQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 465-6275
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Teflon Plastic
View More
Compatible Models for part number 465-6275

HYDRAULIC SHOVEL

6050 FS 6015 6040 FS 6060 FS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert