Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCouplers485-5303: 415-444 Backhoe Loaders Hydraulic
HomeAttachmentsCouplers485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic

Increase machine versatility and improve overall production.

Brand: Cat

Product Images
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic
485-5303: 415-444 Backhoe Loaders Hydraulic

Increase machine versatility and improve overall production.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 485-5303

Cat® Dual Lock™ Pin Grabber Couplers allow work tools to be changed quickly - improving overall production and increasing machine versatility.

View More
Specifications for part number 485-5303

Units of Measure

USMetric
Weight: 200.6 lb
Weight: 91 kg
Width: 359 mm
Width: 14.1 in
Length: 24.2 in
Length: 615 mm
Overall Height: 276 mm
Overall Height: 10.9 in
Pin Diameter: 45 mm/50 mm (1.8 in/2 in)
Machine Class: 415-444 Backhoe Loaders
Interface Type: Pin On
Required Hydraulics: Dedicated Factory Installed
View More
Compatible Models for part number 485-5303

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced