Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines486-6909: Adapter-Oil Lines
HomeEngineLubrication SystemOil Lines486-6909: Adapter-Oil Lines
486-6909: Adapter-Oil Lines

Oil Lines Adapter

Brand: Cat

Product Images
486-6909: Adapter-Oil Lines
486-6909: Adapter-Oil Lines
486-6909: Adapter-Oil Lines
486-6909: Adapter-Oil Lines
486-6909: Adapter-Oil Lines

Oil Lines Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 486-6909

Units of Measure

USMetric
Material: Steel,Carbon Steel
Distance Between Flange Holes (mm): 82; 90
Hole Size (mm): 11 (4X)
Thread: M10X1.5 (4X); M12X1.5 (Port)(2X)
Distance Between Flange Holes (in): 3.23; 3.54
Hole Size (in): 0.43 (4X)
View More
Compatible Models for part number 486-6909

ENGINE

C175-20

TRUCK

797F 797 793F 795F AC 794 AC 795F XQ 793F AC 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced