Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4J-5140

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 18.64
Inside Diameter (in): 0.734
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 210
View More
Compatible Models for part number 4J-5140

UNDERGROUND ART TRUCK

AD55B AD60

POWER MODULE

OEM POWER

FELLING HEAD

HF221 HF201 HF181

INTEGRATED TOOLCARRIER

IT28 IT28B

LOAD HAUL DUMP

R1600G R1600 R1700G

MATERIAL HANDLER

MH3040 MH3050

WINCH

54H 57H 56H 57 55 54

MOTOR GRADER

16 140 14E 120 12F

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II

WHEEL SKIDDER

508 535C 545C 525C

TRACK-TYPE TRACTOR

D6H XR D6H II D10 D7R LGP D4H III D5H XL D4H D4E D5M D5N D5H D7G2 D6R D6M D6N D6K D6H D6K LGP D7R D7F D7G D7H D5 D8 D8T D8R D8L D8N D9G D6K XL D8R II D9L D4H XL D7R II D7R XR

MINI HYD EXCAVATOR

307D 307B 308E 308D 308C 307-A

PIPELAYER

589 PL61

FRONT SHOVEL

5080 385C 5090B

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 S365B S365C VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4

EXCAVATOR

325B L 312B 312C 375-A L 312-A 350-A 385C FS 345C 312B L 307 385C L 365C L MH 312C L 350-A L 307-A 324D L 350 L 330D L 330D MH M325D MH 385B 385C 315B L 365C L 325D MH 385C L MH 375-A 365B II 330D M312 M315 345C MH M325D L MH 365C 365B

PETROLEUM PACKAGE

TH35-E81 TH31-E61

MOBILE HYD POWER UNIT

385C 365C L 385C L

MULTI TERRAIN LOADER

257B3 257B

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

650B 651B 660B 627 621 623 637 631D 631E 631C 631G 641 651 641B 657 666B 666 623B 621B 657B 621R 633D 639D 627B 627G 637G 637D 637E

MULTI PROCESSOR

VT60 MP332

HYDRAULIC CONTROL

193B 173B 163 161 143 183B 153 150 151 141 140

TRACK LOADER

963 973 943 941 953 951C 951B 977H 941B 955H 955K 955L

SOIL COMPACTOR

825C 825G II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

D400E II

DEMOLITION AND SORTING

G345

BACKHOE LOADER

426B 438C 438D 438B 416 424D 426 428 436C 436B 446D 446B 420D 432D 442D 430D 438 436 446 416C 428D 416D 428B 416B 428C

WHEEL DOZER

824G II

LANDFILL COMPACTOR

826G II 826C

WHEEL LOADER

992 G926 920 926 930 966C 950 930R 930T 966F II 992B 926E

CHALLENGER

55 70C 65C 65D 75C MT700 85C MT800 35 45

ARTICULATED TRUCK

D35C D350C

TRENCHER

T6B T9B T15B

RIPPER

8D D5 963 953 951 10 943 7 6 5 4 9 8 9D

WHEELED EXCAVATOR

M330D M323F M315C M315D M316C M316D M313C M313D M325B

SKID STEER LOADER

242B3 226B 226B3 242B

SHEAR-STRAIGHT

S465 S490

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

621 627 651E 651B 633 641B 630B 666B 631G 631D 631C 631E 631B 657G 621G 621F 633B 621B 657E 657B 637E 637G 637B 637D 666 627G 627F 627B 637 641 657 651

TRUCK

785 789 773B 769 773 777 769B 769D 769C

LOGGER

227

TRACTOR

772 776 768C 768B 772B 784B

BULLDOZER

7SU 6SU 977A 7S LGP 824S 8S 8U 824C 4S 4P 6 10C 5A 5P 5S 6S 7A 10S 7S 7U 10U 8A 8SU 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced